• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Anchor AQT-Type Water Base Machine Factory【20 Pieces Per Package】

Stainless Steel Anchor AQT-Type Water Base Machine Factory

[Diameter] 6
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

UNCCONQT-SUS-6-93

Part Number
UNCCONQT-SUS-6-93
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

20 Pieces Per Package

14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Hook Material Stainless Steel Diameter(mm) 6
Overall Length(mm) 93 Surface Treatment NA

Please check the type/dimensions/specifications of the part UNCCONQT-SUS-6-93 in the Stainless Steel Anchor AQT-Type Water Base Machine Factory series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)