(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dowel Pin (Steel Type B)【1-1,000 Pieces Per Package】

Dowel Pin (Steel Type B)

Okita standard dowel pins developed for positioning molds, jigs, etc.
[Features]
·A type of parallel pin developed for positioning during assembly of molds and jigs.
・ Uses chrome molybdenum steel with excellent toughness, and is safe against thrust loads.
・ The surface hardness is increased to prevent galling during hitting, and the surface-roughness is also smooth.
[Applications]
·Ideal for positioning molds, jigs, etc.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
DPINB-ST-3-8
DPINB-ST-3-15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength Sales Unit

SGD 230.91

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 108Box/package

SGD 0.36

1 Piece(s) 7 Day(s) or more 1015Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Nominal Dia. 3 Material Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)