Tie-Wire Anchor (Made by AY Machine Company Inc.)【80-100 Pieces Per Package】

Tie-Wire Anchor (Made by AY Machine Company Inc.)

[Nominal M] 10, 12
[Material] CH12AH/SWCH10R·Stainless
[Surface Processing] None, Trivalent White

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABSAAY-ST-M10-45
ABSAAY-ST-M10-55
ABSAAY-ST-M12-45
ABSAAY-ST-M12-55
ABSAAY-SUS-M10-45
ABSAAY-SUS-M10-55
ABSAAY-SUS-M12-45
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Nominal M Length
(mm)
Drill Diameter
(mm)

100 Pieces Per Package

Quote -CH12AH/SWCH10RBright Chromate Plating104510.5

100 Pieces Per Package

10 Day(s) or more -CH12AH/SWCH10RBright Chromate Plating105510.5

100 Pieces Per Package

10 Day(s) or more -CH12AH/SWCH10RBright Chromate Plating124512.5

80 Pieces Per Package

14 Day(s) or more -CH12AH/SWCH10RBright Chromate Plating125512.5

100 Pieces Per Package

10 Day(s) or more 10Stainless SteelNA104510.5

100 Pieces Per Package

10 Day(s) or more 10Stainless SteelNA105510.5

100 Pieces Per Package

10 Day(s) or more 10Stainless SteelNA124512.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt Sales Unit Box/Package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)