• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Drop-in Anchor【1-50 Pieces Per Package】

Drop-in Anchor

[Nominal W] 1/2
[Material] CH12AH/SWCH10R·Equivalent to SUS304
[Surface Processing] Bare / Unichrome Plating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABDIA-ST-W1/2
ABDIA-ST-W1/2-40
ABDIA-SUS-W1/2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Length
(mm)
Thread Length
(mm)
Sales Unit

50 Pieces Per Package

4 Day(s) or more -CH12AH/SWCH10RBright Chromate5020Box/Package

50 Pieces Per Package

Quote -CH12AH/SWCH10RBright Chromate4015Box/Package
4 Day(s) or more 10Equivalent to SUS304Fabric5020Low Quantity

Loading...

  1. 1

Basic Information

Type Anchor Bolt Nominal W 1/2 Drill Diameter(mm) 16.5
O.D. 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)