(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Vertical Handle Type TVL-20-A, Clamping Force Adjustment Type

Toggle Clamp - Vertical Handle Type TVL-20-A, Clamping Force Adjustment Type

This downward-pressing flange base type ensures ample space for unclamping.
The balance of the clamping force can be adjusted easily and accurately.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TVL-20-A

 
Part Number
TVL-20-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.24

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 60 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Product Category Main Body
Arm Height H(mm) 32 Arm Length L(mm) 44.5 Tightening Force (Range Selectable)(N) ~499
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)