(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toggle Clamp - Horizontal Handle THL-20-B-N

Toggle Clamp - Horizontal Handle THL-20-B-N

Normal type without clamping force adjustment mechanism. It is possible to set roughly from the conventional setting to the unclamped state. Surface treatment: bright chromate plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

THL-20-B-N

 
Part Number
THL-20-B-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 80 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Steel Arm Height H(mm) 15.8
Arm Length L(mm) 21.2 Tightening Force (Range Selectable)(N) ~269 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)