(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUNCO tight S type bind【2,000 Pieces Per Package】

SUNCO tight S type bind

[Nominal M] 3, 4
[Material] SUS410/Stainless
[Surface Processing] Trivalent Stainless Coating, German Brown Plating, Black Paint

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSPBDH-SUSTBS-TP3-6

Part Number
CSPBDH-SUSTBS-TP3-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 195.67

2,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 3 Length L (mm) 6
Detailed Shape Bind Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment Black Paint Tip Shape Flat End
Additional Shape Standard Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)