(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shadowless Low-Angle Ring Illumination (Indirect Light) IPR Series

Shadowless Low-Angle Ring Illumination (Indirect Light) IPR Series

Diffusion-type low angle ring lighting that uniformly irradiates glossy and uneven workpieces.
[Features]
· Adopts an optical guide plate to keep direct LED light from being visible.
· Uniformly irradiates glossy and uneven workpieces.
· Light is emitted from the optical guide plate to reduce LED glare and limit halation.
[Applications]
· Ideal for edge chipping / crack inspection of spouts, etc., character recognition and 2D code reading.
· Convenient for mounting substrate parts inspection and character inspection on gloss paper.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IPR-100/73DW

 
Part Number
IPR-100/73DW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,777.43

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Emitting Color White
Irradiation Direction Oblique Light Source Since light Irradiation Light Type Diffuse light
External Dimension D (Range)(mm) 80.1~100 External Dimension D(mm) 100 Power Consumption (Range)(W) 6.1–8
Power Consumption(W) 8 Center Hole Size d (Range)(mm) 70.1~100 Center Hole Size d(mm) 73
Height H (Range)(mm) 30.1~40 Height H (The max. value is applied for Flexible Type)(mm) 40 Set Content Main Unit Only
Input Voltage(V) DC12V

Please check the type/dimensions/specifications of the part IPR-100/73DW in the Shadowless Low-Angle Ring Illumination (Indirect Light) IPR Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)