(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Coaxial Vertical Pseudo Lighting IFV Series

Coaxial Vertical Pseudo Lighting IFV Series

Pseudo coaxial epi-illumination from the same optical axis as the camera axis, using a half mirror.
[Features]
· It enables inspection with specular reflection, making it effective for inspection of fine surface scratches and print/character inspection.
· Available in 6 opening sizes from 13 mm to 100 mm.
· BS (Beam Splitter) types help suppress ghost images.
· Since the C01 type allows camera mounting in the horizontal direction, it can be selected according to the equipment space.
· Light color can be selected from white / red / blue / green.
[Applications]
· Optimal for inspections of substrate patterns, sheet letters, gloss surface scratches, and characters.
· Convenient for the pitch measurement of connector pins.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IFV-C13B-HM
IFV-C13DR-HM
IFV-C13DW-HM
IFV-C13G-HM
IFV-C20B
IFV-C20DR
IFV-C20DW
IFV-C20G
IFV-C32B
IFV-C32DR
IFV-C32DW
IFV-C32G
IFV-C40B
IFV-C40DR
IFV-C40DW
IFV-C40G
IFV-C50B
IFV-C50DR
IFV-C50DW
IFV-C50G
IFV-C70DW
IFV-C70G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

SGD 737.60

1 Piece(s) 18 Day(s) or more Blue40.1~6051.610–30220.1–10.615.1~2020

SGD 678.92

1 Piece(s) 18 Day(s) or more Red40.1~6051.610–30220.1–10.315.1~2020

SGD 737.60

1 Piece(s) 18 Day(s) or more White40.1~6051.610–30220.1–10.615.1~2020

SGD 737.60

1 Piece(s) 18 Day(s) or more Green40.1~6051.610–30220.1–10.615.1~2020

SGD 811.09

1 Piece(s) 13 Day(s) or more Blue40.1~605030.1~50341.1~21.720.1~3024

SGD 737.74

1 Piece(s) 13 Day(s) or more Red40.1~605030.1~50341.1~21.220.1~3024

SGD 811.09

1 Piece(s) 13 Day(s) or more White40.1~605030.1~50341.1~21.720.1~3024

SGD 811.09

1 Piece(s) 18 Day(s) or more Green40.1~605030.1~50341.1~21.720.1~3024

SGD 1,075.21

1 Piece(s) 18 Day(s) or more Blue60.1~807030.1~50382.1~32.630.1~4039

SGD 1,001.86

1 Piece(s) 13 Day(s) or more Red60.1~807030.1~50382.1~32.430.1~4039

SGD 1,075.21

1 Piece(s) 13 Day(s) or more White60.1~807030.1~50382.1~32.630.1~4039

SGD 1,075.21

1 Piece(s) 18 Day(s) or more Green60.1~807030.1~50382.1~32.630.1~4039

SGD 1,251.67

1 Piece(s) 18 Day(s) or more Blue60.1~807530.1~50503.1~43.140.1~7051.4

SGD 1,031.60

1 Piece(s) 13 Day(s) or more Red60.1~807530.1~50502.1~33.640.1~7051.4

SGD 1,251.67

1 Piece(s) 13 Day(s) or more White60.1~807530.1~50503.1~43.140.1~7051.4

SGD 1,251.67

1 Piece(s) 18 Day(s) or more Green60.1~807530.1~50503.1~43.140.1~7051.4

SGD 1,692.24

1 Piece(s) 18 Day(s) or more Blue80.1~1009750.1~80604.1~54.940.1~7061.4

SGD 1,325.46

1 Piece(s) 13 Day(s) or more Red80.1~1009750.1~80605.1~6640.1~7061.4

SGD 1,692.24

1 Piece(s) 13 Day(s) or more White80.1~1009750.1~80604.1~54.940.1~7061.4

SGD 1,692.24

1 Piece(s) 18 Day(s) or more Green80.1~1009750.1~80604.1~54.940.1~7061.4

SGD 2,280.04

1 Piece(s) 13 Day(s) or more White100.1~15012080.1~1008210.1~2010.170.1~10082.4

SGD 2,280.04

1 Piece(s) 18 Day(s) or more Green100.1~15012080.1~1008210.1~2010.170.1~10082.4

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Surface Emission Set Content Main Unit Only
Input Voltage(V) DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)