(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

B'C Linear Light (Direct Light / Wide-Angle / Narrow-Angle) IDBA-LE Series

B'C Linear Light (Direct Light / Wide-Angle / Narrow-Angle) IDBA-LE Series

Bar lighting optimal for large workpieces and long distances.
[Features]
· One-row specification equipped with high-output power LED.
· 75 mm (12 V specification)/150 mm (24 V specification) increments up to 1,200 mm are supported.
· Light color can be selected from white / red / blue / green / 850 infrared / 400 ultraviolet.
[Applications]
· Ideal for printing and visual inspections of large workpieces, etc.
· Ideal as an auxiliary light source for inspection devices, or as a visual inspection light for tabletop use.
· Convenient for the external inspection of metal plates and acrylics, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBA-LE75L-AW
IDBA-LE75S-AW
IDBA-LE150L-AW
IDBA-LE150S-AW
IDBA-LE225L-AW
IDBA-LE225S-AW
IDBA-LE300S-AW
IDBA-LE375L-AW
IDBA-LE375S-AW
IDBA-LE450S-AW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Light Distribution Type

SGD 444.74

1 Piece(s) 8 Day(s) or more 80.1~100944.1~54.5Low Angle

SGD 444.69

1 Piece(s) 8 Day(s) or more 80.1~100944.1~54.5Wide Angle

SGD 665.37

1 Piece(s) 8 Day(s) or more 150.1~2001698.1–109Low Angle

SGD 665.37

1 Piece(s) 8 Day(s) or more 150.1~2001698.1–109Wide Angle

SGD 959.43

1 Piece(s) 13 Day(s) or more 200.1~25024410.1~2013.5Low Angle

SGD 959.43

1 Piece(s) 18 Day(s) or more 200.1~25024410.1~2013.5Wide Angle

SGD 1,179.98

1 Piece(s) 23 Day(s) or more 250.1~31910.1~2018Wide Angle

SGD 1,400.86

1 Piece(s) 23 Day(s) or more 250.1~39420.1~3022.5Low Angle

SGD 1,400.86

1 Piece(s) 23 Day(s) or more 250.1~39420.1~3022.5Wide Angle

SGD 1,621.60

1 Piece(s) 23 Day(s) or more 250.1~46920.1~3027Wide Angle

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Direct Light
Length L (Range)(mm) 30.1~50 Length L(mm) 33 Height H (Range)(mm) 30.1~40
Height H (The max. value is applied for Flexible Type)(mm) 34 Set Content Main Unit Only Input Voltage(V) DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)