(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Round Eye, Round Can (Anchor Plug-Attached), Mizumoto Machine Mfg. Co., Ltd.【1-20 Pieces Per Package】

Stainless Steel Screw-In Round Eye, Round Can (Anchor Plug-Attached), Mizumoto Machine Mfg. Co., Ltd.

[Diameter] 5 6 8
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.
  • The "through hole dimension" is "Dimension L in the product information drawings".

Part Number

Configured Part Number is shown.

ステンレス ねじ込みラウンドアイ丸カン(アンカープラグ付) 水本機械製作所:関連画像

Part Number
SPNIBHAPB-SUS-M5
SPNIBHAPB-SUS-M6
SPNIBHAPB-SUS-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSDiameter
(mm)
Through Hole Dimensions
(mm)

SGD 358.81

20 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10530

SGD 31.87

1 Piece(s) 7 Day(s) or more 10640

SGD 397.68

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10850

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material Stainless Steel Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)