High Nut with side holes (Imported Good)

High Nut with side holes (Imported Good)

[Material] Steel
[Surface Processing] Bright Chromate Plating / Trivalent White
[Nominal of Thread (inch)] 3/8, 1/2
[Application/Function] Standard
[Thread Ridge Type] Whitworth Coarse
[Height (mm)] 40/50

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HNH-ST3W-W3/8
HNHA-ST3W-W1/2
HNHB-ST3W-W1/2
HNHF-STU-W3/8
Part NumberVolume DiscountDays to ShipRoHSSurface Treatment Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
5 Day(s) or more 10Trivalent Chromate3/8[Trivalent Chromate] Trivalent White40
5 Day(s) or more 10Trivalent Chromate1/2[Trivalent Chromate] Trivalent White40
5 Day(s) or more 10Trivalent Chromate1/2[Trivalent Chromate] Trivalent White50
Quote -Bright Chromate Plating3/8Bright Chromate Plating40

Loading...

  1. 1

Basic Information

Material Steel Thread Type Whitworth Coarse Applications, Functions Standard
Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)