(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Wood Screw (Double Row Thin Body)【200-2,000 Pieces Per Package】

Round Wood Screw (Double Row Thin Body)

SUNCO construction screw round wood screws. (double-thread narrow body type)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
MNPNP-SUS-3.1-22
MNPNP-SUS-3.8-20
MNPNP-SUS-3.8-25
MNPNP-SUS-4.1-25
MNPNP-SUS-4.1-38
MNPNP-SUS-4.1-63
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Length

SGD 138.98

2,000 Pieces Per Package

1 Pack(s) 16 Day(s) or more 103.113

SGD 193.27

2,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 103.538

SGD 104.66

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 103.820

SGD 121.66

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 103.856

SGD 83.04

500 Pieces Per Package

1 Pack(s) 7 Day(s) or more 104.125

SGD 83.91

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more 104.156

Loading...

  1. 1

Basic Information

Type Wooden Screw Material Stainless Steel Sales Unit Box/package
Detailed Shape Circular (Thin Body)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)