(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc Spring Nut Large Flange【250 Pieces Per Package】

Disc Spring Nut Large Flange

[Nominal of Thread (M)] 8
[Material] Steel
[Surface Processing] Trivalent White

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

FNTLPI-ST3W-M8

Part Number
FNTLPI-ST3W-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 73.26

250 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Steel Surface Treatment Trivalent Chromate
Thread Type Metric coarse Applications, Functions Stop loosening Locking Details Other special shapes
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)