C-Shaped Stop Ring for Shaft Plier L-Shaped Tip Made by Ochiai

C-Shaped Stop Ring for Shaft Plier L-Shaped Tip Made by Ochiai

[Nominal] ST-0L ST-1L ST-2L ST-2NL ST-3L ST-4L ST-5L
[Material] Steel

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSTPLL-ST-NO.0
CSTPLL-ST-NO.2
CSTPLL-ST-NO.2.1
CSTPLL-ST-NO.3
CSTPLL-ST-NO.4
CSTPLL-ST-NO.5
Part NumberVolume DiscountDays to ShipNominal Applicable Size 
(mm)
5 Day(s) or more ST-0LRetaining Ring Size No. 4-9
5 Day(s) or more ST-2LRetaining Ring Size No. 19-30
5 Day(s) or more ST-2NLRetaining Ring Size No. 32-58
5 Day(s) or more ST-3LRetaining Ring Size No. 60-80
5 Day(s) or more ST-4LRetaining Ring Size No. 82-165
5 Day(s) or more ST-5LRetaining Ring Size No. 170-300

Loading...

  1. 1

Basic Information

Type Retaining Ring Pliers Material Steel Sales Unit Low Quantity (can be purchased from one)
Product Type Pliers

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)