• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plastic Chain (with Reflective Plate/Cone Hook) EA980AE-3

Plastic Chain (with Reflective Plate/Cone Hook) EA980AE-3

【Product Specifications】
・Material…Polyethelene(Chain)
・Length…2m
・I.D. 80mm ring is on both side ends.
・Color…Yellow(with reflection)
・Chain dia.…8mm
・Inside dimension of chain…36 x 11mm

Part Number

Configured Part Number is shown.

EA980AE-3

Part Number
EA980AE-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)