• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Woven Net (Copper) EA952BD-3

Woven Net (Copper) EA952BD-3

【Product Specifications】
・Length-1m
・Material-Copper
・Mesh…5.6
・Width…900
・Wire dia.…0.8

Part Number

Configured Part Number is shown.

EA952BD-3

Part Number
EA952BD-3
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952BD-3 in the Woven Net (Copper) EA952BD-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)