Punching metal(Steel) EA952B-226

Punching metal(Steel) EA952B-226

【Product Specifications】
・Material …Cold-Rolled Steel Plate
・Size (mm) …457×457
・Hole Dia …6mm
・Pitch …8mm
・Thickness …1.0

Part Number

Configured Part Number is shown.

EA952B-226

Part Number
EA952B-226
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952B-226 in the Punching metal(Steel) EA952B-226 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)