• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Punching Metal (Stainless Steel) EA952B-121

Punching Metal (Stainless Steel) EA952B-121

【Product Specifications】
・Material …Stainless (SUS304)
・Size …500×500mm
・Hole Dia …2mm
・Pitch …3mm
・Thickness …1.0mm

Part Number

Configured Part Number is shown.

EA952B-121

Part Number
EA952B-121
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952B-121 in the Punching Metal (Stainless Steel) EA952B-121 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)