(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-84

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-84

【Product Specifications】
・Vinyl coated wire net
・Width-910mm
・Mesh-#20 x 16mm
・Length-30m/roll
・Color-Black

Part Number

Configured Part Number is shown.

EA952AC-84

Part Number
EA952AC-84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 292.01

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Texture #20 (0.85 mm) × 16 mm Color black Weight 12.4 kg
Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 30m/turtle net (Steel Vinyl Coating) Length 30m
Width 910mm

Please check the type/dimensions/specifications of the part EA952AC-84 in the Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-84 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)