• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Hexagonal Net EA952AB-13

Stainless Steel Hexagonal Net EA952AB-13

【Product Specifications】
・Material-Stenless(SUS304)
・Width-910mm
・Wire dia.-0.85mm
・Scale of mesh(mm)-20
・Length-30m

Part Number

Configured Part Number is shown.

EA952AB-13

Part Number
EA952AB-13
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952AB-13 in the Stainless Steel Hexagonal Net EA952AB-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)