Woven Net (Stainless Steel) EA952AA-60

Woven Net (Stainless Steel) EA952AA-60

【Product Specifications】
・Dim.-450mm x 1m
・Mesh…60
・Wire dia.…0.14mm

Part Number

Configured Part Number is shown.

EA952AA-60

Part Number
EA952AA-60
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952AA-60 in the Woven Net (Stainless Steel) EA952AA-60 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)