• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.

Net (Stainless Steel) EA952-250

Net (Stainless Steel) EA952-250

【Product Specifications】
・Material…Stainless steel (SUS316)
・Dim.-200 x 300mm
・Mesh…250
・Wire dia.…0.04mm

Part Number

Configured Part Number is shown.

EA952-250

Part Number
EA952-250
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952-250 in the Net (Stainless Steel) EA952-250 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)