Fitting for Hinged Door EA951MG-12

Fitting for Hinged Door EA951MG-12

【Product Specifications】
・Material-Brass
・With mounting screws
・Body-18x54mm
・Catch-18.2x38.7

Part Number

Configured Part Number is shown.

EA951MG-12

Part Number
EA951MG-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951MG-12 in the Fitting for Hinged Door EA951MG-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)