• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plate [For EA951MC-6] EA951MC-7

Plate [For EA951MC-6] EA951MC-7

【Product Specifications】
・Specification-Use -6 and -7 together.
・Material: -6: white nylon, -7: stainless steel
・Attractive force: -6: 3kg
・Specification…Plate
・L1…49
・W1…15

Part Number

Configured Part Number is shown.

EA951MC-7

Part Number
EA951MC-7
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951MC-7 in the Plate [For EA951MC-6] EA951MC-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)