• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Ball Catch EA951M-8

[Stainless Steel] Ball Catch EA951M-8

【Product Specifications】
・Material-SUS304
・Finish-Electro polishing
・A…70
・B…13
・C…23
・D…49.2
・Hole dia.(mm)…4.2

Part Number

Configured Part Number is shown.

EA951M-8

Part Number
EA951M-8
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951M-8 in the [Stainless Steel] Ball Catch EA951M-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)