• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Roller Catch EA951M-25

Roller Catch EA951M-25

【Product Specifications】
・Finish…Unichrome plating
・Material…Steel plate
・With wood screw
・Screw dia.…2.4mm
・Hole dia.…3 x 7.5mm
・Tension force…Approx. 1.1kg
・Size(mm)…A:28B:24H:13.5
・Qty…2 pcs

Part Number

Configured Part Number is shown.

EA951M-25

Part Number
EA951M-25
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951M-25 in the Roller Catch EA951M-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)