• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ball Catch EA951M-12

Ball Catch EA951M-12

【Product Specifications】
・Hole dia.--11: 3.2mm, -12 and -13: 4.2mm
・Material-Zinc alloy
・A…50
・B…10
・C…16
・D…30

Part Number

Configured Part Number is shown.

EA951M-12

Part Number
EA951M-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951M-12 in the Ball Catch EA951M-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)