Ball Catch EA951M-11

Ball Catch EA951M-11

【Product Specifications】
・Hole dia.--11: 3.2mm, -12 and -13: 4.2mm
・Material-Zinc alloy
・A…42.5
・B…8
・C…14
・D…26.9

Part Number

Configured Part Number is shown.

EA951M-11

Part Number
EA951M-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)