• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hook [Vinyl Coating] EA951FZ-3

Hook [Vinyl Coating] EA951FZ-3

【Product Specifications】
・Vinyl cushion coating
・Material-Iron(Zinc plating)
・Load capacity-9kg
・Dim.-Approx. 7(W) x 76(D) x 139(H)mm
・Drill a 3mm prepared hole and hit the hook into the hole and secure.
・For hardwood

Part Number

Configured Part Number is shown.

EA951FZ-3

Part Number
EA951FZ-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FZ-3 in the Hook [Vinyl Coating] EA951FZ-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)