(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Spring Wire EA951A-0.6A

[Stainless Steel] Spring Wire EA951A-0.6A

【Product Specifications】
・Material-Spring steel (SUS302)
・Spring hardening
・Containing 450g
・Note: the product is sold by weight. This makes a slight difference for the wire measurement.
・Wire dia. (mm) x Length (m)…0.660 x 167
・Tensile strengthMin/max (kg/mm2)…204 to 224

Part Number

Configured Part Number is shown.

EA951A-0.6A

Part Number
EA951A-0.6A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 163.65

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 450g Wire Diameter 0.660mm Length 167m
Tensile Strength (Minimum/Maximum) 204-224 kg/m m² Detail 1 Spring hardening Product Detail Type Music Wire (Stainless steel)

Please check the type/dimensions/specifications of the part EA951A-0.6A in the [Stainless Steel] Spring Wire EA951A-0.6A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)