(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] S Hook (5 pcs) EA638EG-13

[Stainless Steel] S Hook (5 pcs) EA638EG-13

【Product Specifications】
・Material-SUS304
・D…8
・L1…76
・W2…16
・S…8
・Working load…50kg

Part Number

Configured Part Number is shown.

EA638EG-13

Part Number
EA638EG-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.44

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Material SUS304 Size (mm) D: 8, L1:76, W2:16, S: 8 Operating Load 50 kg

Please check the type/dimensions/specifications of the part EA638EG-13 in the [Stainless Steel] S Hook (5 pcs) EA638EG-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)