[Stainless Steel] Wire Rope EA628SR-107

[Stainless Steel] Wire Rope EA628SR-107

【Product Specifications】
・Material-SUS304
・Wire construction-7×7
・100m/roll
・Wire dia.-0.72mm
・Breaking load-43kg

Part Number

Configured Part Number is shown.

EA628SR-107

Part Number
EA628SR-107
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SR-107 in the [Stainless Steel] Wire Rope EA628SR-107 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)