• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (SGT) 18/11/2018. We apologize for the inconvenience.

[PVC Coating] Wire Rope EA628SN-42

[PVC Coating] Wire Rope EA628SN-42

【Product Specifications】
・Material-SUS304
・Wire rope construction--21 to -53: 7 x 7-61 to -93: 7 x 19
・Processing of manufacturer is necessary, when the sleeves are used.
・Wire dia. x OD…4 x 6 mm
・Breaking load…1,100kg
・Length…20m

Part Number

Configured Part Number is shown.

EA628SN-42

Part Number
EA628SN-42
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SN-42 in the [PVC Coating] Wire Rope EA628SN-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)