[PVC Coating] Wire Rope EA628SN-33

[PVC Coating] Wire Rope EA628SN-33

【Product Specifications】
・Material-SUS304
・Wire rope construction--21 to -53: 7 x 7-61 to -93: 7 x 19
・Processing of manufacturer is necessary, when the sleeves are used.
・Wire dia. x OD…3 x 5 mm
・Breaking load…650kg
・Length…30m

Part Number

Configured Part Number is shown.

EA628SN-33

Part Number
EA628SN-33
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SN-33 in the [PVC Coating] Wire Rope EA628SN-33 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)