[PVC Coating] Wire Rope EA628SM-61

[PVC Coating] Wire Rope EA628SM-61

【Product Specifications】
・Material-Steel
・Wire rope construction--21 to -53: 6 x 7-61 to -63: 6 x 19
・Processing of manufacturer is necessary, when the sleeves are used.
・Wire dia. x OD…6 x 8mm
・Breaking load…1,800kg
・Length…10m

Part Number

Configured Part Number is shown.

EA628SM-61

Part Number
EA628SM-61
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SM-61 in the [PVC Coating] Wire Rope EA628SM-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)