[PVC Coating] Wire Rope EA628SM-600

[PVC Coating] Wire Rope EA628SM-600

【Product Specifications】
・Material-Steel
・Wire construction-6 x 7G/O (6 x 19G/O only for -61 to -63 and -600)
・Processing of manufacturer is necessary, when the sleeves are used.
・The working load is 1/6 of the breaking load.
・Wire dia. x OD-6×8mm
・Breaking load-1650kg
・Length-100m

Part Number

Configured Part Number is shown.

EA628SM-600

Part Number
EA628SM-600
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA628SM-600 in the [PVC Coating] Wire Rope EA628SM-600 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)