(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wire (Stainless Steel) EA628SA-15

Wire (Stainless Steel) EA628SA-15

Standard Unit Price:
SGD 9.96
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-SA-11 to -22, SE-31 to -33: SUS304SE-34 to -37: steel, Sleeve: aluminum
・The wire is available to use immediately, because the both ends have been eye-processed.
・SE is coated with plastic.
・Wire rope dia.…1.0mm
・Working load…20kg
・Length…600mm

Basic Specifications

  • Overall length
    600mm
  • Working Load
    20 kg
  • Materials
    SUS304, crimping part: aluminum
  • Wire diameter
    1.0mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 9.96

Part Number : EA628SA-15
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 9.96

Specificationtitle

  • Overall length
    600mm
  • Working Load
    20 kg
  • Materials
    SUS304, crimping part: aluminum
  • Wire diameter
    1.0mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)