• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Pipe EA440DE-9.5 (EA440DE-9.5)

Stainless Steel Pipe EA440DE-9.5 EA440DE-9.5

【Product Specifications】
・Material-Stainless steel
・#400 polishing finish.
・Dia.-9.5mm
・Thick size-0.5mm
・Length-910

Part Number

Configured Part Number is shown.

EA440DE-9.5

Part Number
EA440DE-9.5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)