• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Pipe EA440DE-25 (EA440DE-25)

Stainless Steel Pipe EA440DE-25 EA440DE-25

【Product Specifications】
・Material…Stainless steel(SUS443J1)
・No. 400 polishing
・Wall thick x OD (mm)…0.8 x 25
・Length (mm)…910

Part Number

Configured Part Number is shown.

EA440DE-25

Part Number
EA440DE-25
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440DE-25 in the Stainless Steel Pipe EA440DE-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)