13mm Unit-Coil (Hose Bender) EA125Z-13

13mm Unit-Coil (Hose Bender) EA125Z-13

【Product Specifications】
・Material-Stainless steel
・A hose can be bent 90゚ with 1 pc and up to 180゚ with 2 pcs.
・Prevents hose twist, and reduces fatigue from repeated bending.
・Length(mm)-200
・Max. hose OD(mm)-13

Part Number

Configured Part Number is shown.

EA125Z-13

Part Number
EA125Z-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125Z-13 in the 13mm Unit-Coil (Hose Bender) EA125Z-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)