Pistol Grip Nozzle [3 Patterns] EA124LA-7B

Pistol Grip Nozzle [3 Patterns] EA124LA-7B

【Product Specifications】
・Length-140mm
・Connection screw-3/4"NH female
・No plug
・Head part-Polyethylene
・It is possible to direct spray by the amount of water adjustment.
・With stainless steel spring
・Equipped with a rubber head that protects screw thread at theinjection area
・Threaded brass nozzle on which separately sold nozzle can be attached.
・Hot water can also be used
・With fixed clips for continuous injection

Part Number

Configured Part Number is shown.

EA124LA-7B

Part Number
EA124LA-7B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LA-7B in the Pistol Grip Nozzle [3 Patterns] EA124LA-7B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)