Shower Spray Nozzle EA124LA-66

Shower Spray Nozzle EA124LA-66

【Product Specifications】
・Connection screw-3/4 NH female
・Outlet dim.-About 120 x 25mm
・Easy-to-hold curved grip
・Water pressure adjustable
・With continuous injection button

Part Number

Configured Part Number is shown.

EA124LA-66

Part Number
EA124LA-66
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124LA-66 in the Shower Spray Nozzle EA124LA-66 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)