(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Cap for 33

End Cap for 33

[Applications]
· A small cap dedicated for 33M frames.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EP33

 
Part Number
EP33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.61

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Cap Type Square Mounting Method Screw Mount Extrusion Size F33M
Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material ABS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)