Eco Nob

Eco Nob

[Applications]
· A knob handle with excellent cost performance, used by mounting to an M4 nut or M4 screw hole.

[Note]
· When necessary, affix using a washer for mounting to T-slot of 40 Series frames, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HNBC

 
Part Number
HNBC
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Male thread Mounting Section Dia. d (mm) or Nominal Dia. M4
Mounting Section, Length L(mm) 10 Round Shape, Type Cylindrical Shape Side Machined No
Additional Function No Threaded End Machining No Set Screw Flat Machining No
Main Body Material Polyamide Main Body, Surface Treatment No Mounting Section, Material SS400
Mounting Section, Surface Treatment Trivalent Chromate

Please check the type/dimensions/specifications of the part HNBC in the Eco Nob series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)