(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Side lock 15

Side lock 15

[Applications]
· Connector products, dedicated for 25 series frames. Both intersecting frames can be fixed.

[Note]
· L30 types do not have degrees of freedom for the rotation direction.

(i)Caution

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Part Number

Configured Part Number is shown.

Part Number
SL1B-L19
SL1B-L30
SL1H-L19
SL1H-L30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Specifications

SGD 7.76

1 Piece(s) 7 Day(s) or more 19With mounting bolt and nut support clip

SGD 9.11

1 Piece(s) 7 Day(s) or more 30With mounting bolt and nut support clip

SGD 6.90

1 Piece(s) 7 Day(s) or more 19Single Item

SGD 7.41

1 Piece(s) 7 Day(s) or more 30Single Item

Loading...

  1. 1

Basic Information

Series 25 Series (7.2 mm groove width type) YUKI LABORATORY Material A6063S-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)