(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Side lock 30 tap set

Side lock 30 tap set

[Applications]
· Connector products, dedicated for 40 series frames. It connects frames in parallel.

(i)Caution

  • The photograph shows the set contents. See the manufacturer catalog for photos of individual items.

Part Number

Configured Part Number is shown.

Part Number
SL3S-L30
SL3T-L30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 9.78

1 Piece(s) 10 Day(s) or more 10Set (SL3H-L30/SL3T-L30/M6X14, SUS CS)

SGD 6.46

1 Piece(s) 10 Day(s) or more 10Single Unit (M6 Tapped Type)

Loading...

  1. 1

Basic Information

Series 40 Series (10.2 mm groove width type) YUKI LABORATORY Material A6063S-T5 Length(mm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)