Filter Regulator MFR2 Series

Filter Regulator MFR2 Series

[Features]
· A convenient device that brings an air filter and an air regulator into one.
· Capable of quick response and stable regulation due it its diaphragm design.
· High maintainability due to its easy connection and detachment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MFR2-15
MFR2-20
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Operating Environment
4 Day(s) or more 0.05~0.83Rc1/2Air powered tools
4 Day(s) or more 0.05~0.83Rc3/4Air powered tools

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filtration Accuracy 5μm Compressed Air Quality Clean and Dry Air
Max. Operating Pressure(MPa) 0.93 Relief Mechanism No Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 100 Drain Cock Manual Pressure Gauge With square type pressure gauge
Full Length(mm) 250 Specifications With Bracket

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)