• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Filter Regulator EFR2 Series

Filter Regulator EFR2 Series

[Features]
· A convenient device that brings an air filter and an air regulator into one.
· Capable of quick response and stable regulation due it its diaphragm design.
· High maintainability due to its easy connection and detachment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EFR2-08
EFR2-10
EFR2-15
Part NumberVolume DiscountDays to ShipSet Pressure Range
(MPa)
Connection Dia. Operating Environment
3 Day(s) or more 0.05~0.83Rc1/4Air powered tools
6 Day(s) or more 0.05~0.83Rc3/8Air powered tools
3 Day(s) or more 0.05~0.83Rc1/2Air powered tools

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filtration Accuracy 5μm Compressed Air Quality Clean and Dry Air
Max. Operating Pressure(MPa) 0.93 Relief Mechanism No Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 60 Drain Cock Manual Pressure Gauge With square type pressure gauge
Full Length(mm) 227 Specifications With Bracket

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)