(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AG Series Standard Connection Bracket Set (Straight / Corner) 2555

AG Series Standard Connection Bracket Set (Straight / Corner) 2555

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]AG series standard connection bracket set for both straight and corner applications. Width × height is 25 × 55. [Set Contents]·Plate bracket 1 (1 pc.), bolt M6 × 15 (2 pcs.), square nut M6 (2 pcs.), nut holder (2ヶ)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGBK-2555

 
Part Number
AGBK-2555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 7.11

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material SPHC Surface Treatment Trivalent Chromate W width × H height(mm) 25×55

Please check the type/dimensions/specifications of the part AGBK-2555 in the AG Series Standard Connection Bracket Set (Straight / Corner) 2555 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)